text.skipToContent text.skipToNavigation

Series 16 Protective Caps and Adapters

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CAM PROD fiveMALE PROT CAP
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Black
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL Listed, CSA Listed
UPC Number 785007308457
Technical Information
Environmental Conditions UL94 V2, Maximum Continuous +75°C, minimum -40°C without impact

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;